Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 37.33 (32) 2.438
Part #:0250-56244
Catalog #:HERA75AS 37.33 (32) 2.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Service Factor: | 1 |
| Output RPM: | 46.9 | Input HP: | 7.02 |
| Output Diameter (in): | 2.438 in | Input Diameter (in): | 0.874 in |
| Product Line: | HERA | Series Code: | HERA75 |
| Product Type: | RIGHT ANGLE | Ratio: | 37.33:1 |
| Input HP @ 1750 RPM: | 7.02 | Input Style: | Shaft |
| Mounting Type: | AS | Housing Length (in): | 13.61 in |
| Reduction: | Double | Housing Height (in): | 11.375 in |
| Housing Width (in): | 9.5 in | Length Through Bore (in): | 9.5 in |
| Center Distance (in): | 4.287 in | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Nominal Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 8500 in/lbs |
| Gear Drive SIze: | HERA75 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
General Specifications
| UPC: | 662798792545 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

