Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 53.03 (32) 2.438
Part #:0250-56245
Catalog #:HERA75AS 53.03 (32) 2.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA75 | Input Diameter (in): | 0.874 in |
| Product Line: | HERA | Output Diameter (in): | 2.438 in |
| Output RPM: | 33 | Input HP: | 4.95 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Ratio: | 53.03:1 | Style: | AS |
| Input HP @ 1750 RPM: | 4.95 | Input Style: | Shaft |
| Housing Width (in): | 9.5 in | Reduction: | Double |
| Housing Length (in): | 13.61 in | Housing Height (in): | 11.375 in |
| Mounting Type: | AS | Length Through Bore (in): | 9.5 in |
| Nominal Ratio: | 50:1 | Center Distance (in): | 4.287 in |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA75 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798792552 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

