Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 58.92 (32) 2.438
Part #:0250-56246
Catalog #:HERA75AS 58.92 (32) 2.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.45 | Input Diameter (in): | 0.874 in |
| Style: | AS | Ratio: | 58.92:1 |
| Service Factor: | 1 | Product Line: | HERA |
| Output Diameter (in): | 2.438 in | Output RPM: | 29.7 |
| Series Code: | HERA75 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 4.45 | Input Style: | Shaft |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Housing Length (in): | 13.61 in | Housing Height (in): | 11.375 in |
| Mounting Type: | AS | Length Through Bore (in): | 9.5 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Gear Drive SIze: | HERA75 |
| Center Distance (in): | 4.287 in | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Housing Material: | Cast iron | Nominal Ratio: | 60:1 |
General Specifications
| UPC: | 662798792569 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

