Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 30.14 (32) 3.000
Part #:0250-56250
Catalog #:HERA75AS 30.14 (32) 3.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.874 in | Output RPM: | 58.1 |
| Service Factor: | 1 | Ratio: | 30.14:1 |
| Style: | AS | Product Line: | HERA |
| Series Code: | HERA75 | Output Diameter (in): | 3.000 in |
| Input HP: | 8.7 | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 8.7 | Input Style: | Shaft |
| Housing Height (in): | 11.375 in | Housing Length (in): | 13.61 in |
| Mounting Type: | AS | Housing Width (in): | 9.5 in |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Center Distance (in): | 4.287 in |
| Gear Drive SIze: | HERA75 | Nominal Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798792606 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

