Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 37.33 (32) 3.438
Part #:0250-56258
Catalog #:HERA75AS 37.33 (32) 3.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Series Code: | HERA75 | Output Diameter (in): | 3.438 in |
| Style: | AS | Service Factor: | 1 |
| Output RPM: | 46.9 | Input Diameter (in): | 0.874 in |
| Input HP: | 7.02 | Ratio: | 37.33:1 |
| Input HP @ 1750 RPM: | 7.02 | Input Style: | Shaft |
| Mounting Type: | AS | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Reduction: | Double |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Center Distance (in): | 4.287 in |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA75 |
| Nominal Ratio: | 40:1 | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798792682 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

