Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 30.14 (42) 2.000
Part #:0250-56285
Catalog #:HERA75AS 30.14 (42) 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 8.7 | Ratio: | 30.14:1 |
| Output Diameter (in): | 2.000 in | Series Code: | HERA75 |
| Input Diameter (in): | 1.248 in | Output RPM: | 58.1 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Style: | AS | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 8.7 |
| Housing Length (in): | 13.61 in | Housing Height (in): | 11.375 in |
| Housing Width (in): | 9.5 in | Mounting Type: | AS |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Gear Drive SIze: | HERA75 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Nominal Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Center Distance (in): | 4.287 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798792958 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

