Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 30.14 (42) 2.188
Part #:0250-56292
Catalog #:HERA75AS 30.14 (42) 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 30.14:1 | Output Diameter (in): | 2.188 in |
| Input HP: | 8.7 | Service Factor: | 1 |
| Style: | AS | Product Type: | RIGHT ANGLE |
| Series Code: | HERA75 | Product Line: | HERA |
| Output RPM: | 58.1 | Input Diameter (in): | 1.248 in |
| Input HP @ 1750 RPM: | 8.7 | Input Style: | Shaft |
| Housing Height (in): | 11.375 in | Mounting Type: | AS |
| Housing Width (in): | 9.5 in | Reduction: | Double |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Center Distance (in): | 4.287 in |
| Gear Drive SIze: | HERA75 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Nominal Ratio: | 30:1 | Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798793023 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

