Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 37.33 (42) 2.188
Part #:0250-56293
Catalog #:HERA75AS 37.33 (42) 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.248 in | Input HP: | 7.02 |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Output RPM: | 46.9 | Series Code: | HERA75 |
| Service Factor: | 1 | Product Line: | HERA |
| Ratio: | 37.33:1 | Output Diameter (in): | 2.188 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 7.02 |
| Mounting Type: | AS | Reduction: | Double |
| Housing Width (in): | 9.5 in | Housing Height (in): | 11.375 in |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA75 |
| Center Distance (in): | 4.287 in | Nominal Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 8500 in/lbs | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798793030 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

