Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 58.92 (42) 2.188
Part #:0250-56295
Catalog #:HERA75AS 58.92 (42) 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Input Diameter (in): | 1.248 in |
| Series Code: | HERA75 | Output RPM: | 29.7 |
| Product Line: | HERA | Ratio: | 58.92:1 |
| Product Type: | RIGHT ANGLE | Input HP: | 4.45 |
| Input HP @ 1750 RPM: | 4.45 | Input Style: | Shaft |
| Reduction: | Double | Housing Length (in): | 13.61 in |
| Housing Height (in): | 11.375 in | Housing Width (in): | 9.5 in |
| Mounting Type: | AS | Length Through Bore (in): | 9.5 in |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Housing Material: | Cast iron |
| Center Distance (in): | 4.287 in | Gear Drive SIze: | HERA75 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 8500 in/lbs | Nominal Ratio: | 60:1 |
General Specifications
| UPC: | 662798793054 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

