Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 15.05 (42) 2.438
Part #:0250-56297
Catalog #:HERA75AS 15.05 (42) 2.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 116.3 | Style: | AS |
| Series Code: | HERA75 | Input HP: | 17.42 |
| Ratio: | 15.05:1 | Input Diameter (in): | 1.248 in |
| Product Line: | HERA | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 17.42 | Input Style: | Shaft |
| Reduction: | Double | Mounting Type: | AS |
| Housing Length (in): | 13.61 in | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Center Distance (in): | 4.287 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8500 in/lbs | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Nominal Ratio: | 15:1 |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798793078 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

