Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 58.92 (42) 2.438
Part #:0250-56302
Catalog #:HERA75AS 58.92 (42) 2.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.248 in | Series Code: | HERA75 |
| Style: | AS | Output Diameter (in): | 2.438 in |
| Product Line: | HERA | Output RPM: | 29.7 |
| Product Type: | RIGHT ANGLE | Input HP: | 4.45 |
| Ratio: | 58.92:1 | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.45 |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Housing Length (in): | 13.61 in |
| Mounting Type: | AS | Length Through Bore (in): | 9.5 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Gear Drive SIze: | HERA75 |
| Housing Material: | Cast iron | Nominal Ratio: | 60:1 |
| Center Distance (in): | 4.287 in | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798793122 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

