Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 21.15 (42) 3.000
Part #:0250-56305
Catalog #:HERA75AS 21.15 (42) 3.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input HP: | 12.4 |
| Product Type: | RIGHT ANGLE | Ratio: | 21.15:1 |
| Output RPM: | 82.7 | Product Line: | HERA |
| Style: | AS | Output Diameter (in): | 3.000 in |
| Series Code: | HERA75 | Input Diameter (in): | 1.248 in |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 12.4 |
| Reduction: | Double | Housing Height (in): | 11.375 in |
| Mounting Type: | AS | Housing Width (in): | 9.5 in |
| Housing Length (in): | 13.61 in | Length Through Bore (in): | 9.5 in |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Nominal Ratio: | 20:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.287 in |
| Housing Material: | Cast iron | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 8500 in/lbs | Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798793153 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

