Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 30.14 (42) 3.000
Part #:0250-56306
Catalog #:HERA75AS 30.14 (42) 3.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA75 | Product Line: | HERA |
| Input Diameter (in): | 1.248 in | Product Type: | RIGHT ANGLE |
| Ratio: | 30.14:1 | Style: | AS |
| Output RPM: | 58.1 | Output Diameter (in): | 3.000 in |
| Input HP: | 8.7 | Service Factor: | 1 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 8.7 |
| Reduction: | Double | Housing Length (in): | 13.61 in |
| Housing Width (in): | 9.5 in | Mounting Type: | AS |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Gear Drive SIze: | HERA75 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Nominal Ratio: | 30:1 |
| Center Distance (in): | 4.287 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Material: | Cast iron |
General Specifications
| UPC: | 662798793160 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

