Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 37.33 (42) 3.438
Part #:0250-56314
Catalog #:HERA75AS 37.33 (42) 3.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Series Code: | HERA75 |
| Ratio: | 37.33:1 | Style: | AS |
| Input HP: | 7.02 | Output Diameter (in): | 3.438 in |
| Product Line: | HERA | Input Diameter (in): | 1.248 in |
| Service Factor: | 1 | Output RPM: | 46.9 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 7.02 |
| Housing Width (in): | 9.5 in | Reduction: | Double |
| Housing Length (in): | 13.61 in | Housing Height (in): | 11.375 in |
| Mounting Type: | AS | Length Through Bore (in): | 9.5 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Nominal Ratio: | 40:1 |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Gear Drive SIze: | HERA75 | Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798793245 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

