Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 30.14 (52) 1.438
Part #:0250-56320
Catalog #:HERA75AS 30.14 (52) 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 58.1 |
| Product Line: | HERA | Input HP: | 8.7 |
| Ratio: | 30.14:1 | Input Diameter (in): | 1.248 in |
| Series Code: | HERA75 | Output Diameter (in): | 1.438 in |
| Style: | AS | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 8.7 |
| Mounting Type: | AS | Reduction: | Double |
| Housing Width (in): | 9.5 in | Housing Length (in): | 13.61 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Output Torque Rating (in-lb): | 8500 in/lbs |
| Center Distance (in): | 4.287 in | Nominal Ratio: | 30:1 |
| Gear Drive SIze: | HERA75 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
General Specifications
| UPC: | 662798793306 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

