Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 15.05 (52) 1.938
Part #:0250-56332
Catalog #:HERA75AS 15.05 (52) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 116.3 |
| Product Type: | RIGHT ANGLE | Style: | AS |
| Input Diameter (in): | 1.248 in | Ratio: | 15.05:1 |
| Series Code: | HERA75 | Product Line: | HERA |
| Input HP: | 17.42 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 17.42 | Input Style: | Shaft |
| Housing Height (in): | 11.375 in | Housing Length (in): | 13.61 in |
| Reduction: | Double | Mounting Type: | AS |
| Housing Width (in): | 9.5 in | Length Through Bore (in): | 9.5 in |
| Nominal Ratio: | 15:1 | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 8500 in/lbs | Center Distance (in): | 4.287 in |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | HERA75 |
General Specifications
| UPC: | 662798793429 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

