Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 37.33 (52) 1.938
Part #:0250-56335
Catalog #:HERA75AS 37.33 (52) 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.248 in | Product Line: | HERA |
| Ratio: | 37.33:1 | Output RPM: | 46.9 |
| Input HP: | 7.02 | Series Code: | HERA75 |
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.938 in | Style: | AS |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 7.02 |
| Mounting Type: | AS | Housing Length (in): | 13.61 in |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Center Distance (in): | 4.287 in | Gear Drive SIze: | HERA75 |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in | Housing Material: | Cast iron |
| Nominal Ratio: | 40:1 | Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798793450 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

