Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 9.58 (52) 2.000
Part #:0250-56338
Catalog #:HERA75AS 9.58 (52) 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.248 in | Input HP: | 27.37 |
| Ratio: | 9.58:1 | Style: | AS |
| Service Factor: | 1 | Output Diameter (in): | 2.000 in |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Series Code: | HERA75 | Output RPM: | 182.7 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 27.37 |
| Reduction: | Double | Mounting Type: | AS |
| Housing Length (in): | 13.61 in | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Gear Drive SIze: | HERA75 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.287 in | Housing Material: | Cast iron |
| Nominal Ratio: | 10:1 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Torque Rating (in-lb): | 8500 in/lbs |
General Specifications
| UPC: | 662798793481 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

