Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 21.15 (52) 2.000
Part #:0250-56340
Catalog #:HERA75AS 21.15 (52) 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 2.000 in |
| Output RPM: | 82.7 | Ratio: | 21.15:1 |
| Input Diameter (in): | 1.248 in | Product Line: | HERA |
| Series Code: | HERA75 | Input HP: | 12.4 |
| Style: | AS | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 12.4 |
| Housing Width (in): | 9.5 in | Reduction: | Double |
| Mounting Type: | AS | Housing Length (in): | 13.61 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Center Distance (in): | 4.287 in | Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs |
| Gear Drive SIze: | HERA75 | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Rating (in-lb): | 8500 in/lbs | Nominal Ratio: | 20:1 |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798793504 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

