Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 58.92 (52) 2.000
Part #:0250-56344
Catalog #:HERA75AS 58.92 (52) 2.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 29.7 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Output Diameter (in): | 2.000 in |
| Service Factor: | 1 | Input Diameter (in): | 1.248 in |
| Ratio: | 58.92:1 | Input HP: | 4.45 |
| Style: | AS | Series Code: | HERA75 |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 4.45 |
| Housing Length (in): | 13.61 in | Housing Height (in): | 11.375 in |
| Mounting Type: | AS | Reduction: | Double |
| Housing Width (in): | 9.5 in | Length Through Bore (in): | 9.5 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA75 |
| Nominal Ratio: | 60:1 | Output Torque Rating (in-lb): | 8500 in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798793542 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

