Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 37.33 (52) 2.188
Part #:0250-56349
Catalog #:HERA75AS 37.33 (52) 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Style: | AS |
| Input Diameter (in): | 1.248 in | Ratio: | 37.33:1 |
| Series Code: | HERA75 | Input HP: | 7.02 |
| Product Type: | RIGHT ANGLE | Output RPM: | 46.9 |
| Input HP @ 1750 RPM: | 7.02 | Input Style: | Shaft |
| Housing Length (in): | 13.61 in | Mounting Type: | AS |
| Reduction: | Double | Housing Width (in): | 9.5 in |
| Housing Height (in): | 11.375 in | Length Through Bore (in): | 9.5 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Nominal Ratio: | 40:1 |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA75 |
| Output Torque Rating (in-lb): | 8500 in/lbs | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798793597 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

