Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 9.58 (52) 2.438
Part #:0250-56352
Catalog #:HERA75AS 9.58 (52) 2.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Line: | HERA |
| Ratio: | 9.58:1 | Output RPM: | 182.7 |
| Input HP: | 27.37 | Style: | AS |
| Output Diameter (in): | 2.438 in | Input Diameter (in): | 1.248 in |
| Series Code: | HERA75 | Product Type: | RIGHT ANGLE |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 27.37 |
| Housing Length (in): | 13.61 in | Housing Height (in): | 11.375 in |
| Housing Width (in): | 9.5 in | Mounting Type: | AS |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast iron | Nominal Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 8500 in/lbs | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Gear Drive SIze: | HERA75 | Center Distance (in): | 4.287 in |
General Specifications
| UPC: | 662798793627 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

