Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA75AS 9.58 (52) 3.000
Part #:0250-56359
Catalog #:HERA75AS 9.58 (52) 3.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | AS | Output RPM: | 182.7 |
| Output Diameter (in): | 3.000 in | Series Code: | HERA75 |
| Input Diameter (in): | 1.248 in | Input HP: | 27.37 |
| Service Factor: | 1 | Ratio: | 9.58:1 |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Input Style: | Shaft | Input HP @ 1750 RPM: | 27.37 |
| Housing Height (in): | 11.375 in | Housing Length (in): | 13.61 in |
| Housing Width (in): | 9.5 in | Mounting Type: | AS |
| Reduction: | Double | Length Through Bore (in): | 9.5 in |
| Center Distance (in): | 4.287 in | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA75 | Output Torque Rating (in-lb): | 8500 in/lbs |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)13.61 x (H)11.375 x (W)9.5 in |
| Output Torque Range (in-lb): | 5000 to 10000 in lbs in/lbs | Nominal Ratio: | 10:1 |
General Specifications
| UPC: | 662798793696 | Weight: | 161.00 LB |
| Packaged Length: | 20.00 IN | Packaged Width: | 16.60 IN |
| Packaged Height: | 18.25 IN |

