Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 8.02 56C .750
Part #:0250-56401
Catalog #:HERA35ES 8.02 56C .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Input Diameter (in): | 0.626 in |
| Output Diameter (in): | .750 in | Input HP: | 4.23 |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Output RPM: | 218.2 |
| Service Factor: | 1 | Ratio: | 8.02:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.23 |
| Housing Width (in): | 5.5 in | Mounting Type: | ES |
| Housing Length (in): | 7.19 in | Reduction: | Double |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Center Distance (in): | 2.509 in | Gear Drive SIze: | HERA35 |
| Housing Material: | Cast iron | Nominal Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798805269 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

