Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 29.10 56C .750
Part #:0250-56405
Catalog #:HERA35ES 29.10 56C .750
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | .750 in | Product Type: | RIGHT ANGLE |
| Series Code: | HERA35 | Input HP: | 1.17 |
| Output RPM: | 60.1 | Ratio: | 29.10:1 |
| Input Diameter (in): | 0.626 in | Product Line: | HERA |
| Style: | ES | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.17 | Input Style: | C-Face Quill |
| Reduction: | Double | Mounting Type: | ES |
| Housing Width (in): | 5.5 in | Housing Length (in): | 7.19 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Gear Drive SIze: | HERA35 |
| Housing Material: | Cast iron | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798805306 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

