Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 29.10 56C .875
Part #:0250-56413
Catalog #:HERA35ES 29.10 56C .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Series Code: | HERA35 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | .875 in |
| Ratio: | 29.10:1 | Style: | ES |
| Input HP: | 1.17 | Input Diameter (in): | 0.626 in |
| Product Line: | HERA | Output RPM: | 60.1 |
| Input HP @ 1750 RPM: | 1.17 | Input Style: | C-Face Quill |
| Housing Height (in): | 5.75 in | Reduction: | Double |
| Mounting Type: | ES | Housing Length (in): | 7.19 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Cast iron | Center Distance (in): | 2.509 in |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 30:1 |
| Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798805382 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

