Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 52.50 56C 1.000
Part #:0250-56423
Catalog #:HERA35ES 52.50 56C 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Service Factor: | 1 |
| Output RPM: | 33.3 | Input Diameter (in): | 0.626 in |
| Ratio: | 52.50:1 | Series Code: | HERA35 |
| Input HP: | 0.65 | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.000 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.65 |
| Reduction: | Double | Housing Length (in): | 7.19 in |
| Housing Height (in): | 5.75 in | Housing Width (in): | 5.5 in |
| Mounting Type: | ES | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Center Distance (in): | 2.509 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Nominal Ratio: | 50:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA35 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798805481 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

