Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 19.93 56C 1.125
Part #:0250-56428
Catalog #:HERA35ES 19.93 56C 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Product Type: | RIGHT ANGLE |
| Output Diameter (in): | 1.125 in | Output RPM: | 87.8 |
| Input Diameter (in): | 0.626 in | Series Code: | HERA35 |
| Input HP: | 1.7 | Style: | ES |
| Ratio: | 19.93:1 | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.7 |
| Mounting Type: | ES | Reduction: | Double |
| Housing Length (in): | 7.19 in | Housing Width (in): | 5.5 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Gear Drive SIze: | HERA35 |
| Nominal Ratio: | 20:1 | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Material: | Cast iron |
| Center Distance (in): | 2.509 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798805535 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

