Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 58.33 56C 1.125
Part #:0250-56432
Catalog #:HERA35ES 58.33 56C 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Product Line: | HERA |
| Output Diameter (in): | 1.125 in | Input HP: | 0.58 |
| Ratio: | 58.33:1 | Series Code: | HERA35 |
| Output RPM: | 30 | Style: | ES |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.58 |
| Mounting Type: | ES | Housing Length (in): | 7.19 in |
| Housing Width (in): | 5.5 in | Housing Height (in): | 5.75 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Gear Drive SIze: | HERA35 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Housing Material: | Cast iron |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 60:1 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798805573 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

