Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 8.02 56C 1.188
Part #:0250-56433
Catalog #:HERA35ES 8.02 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Input HP: | 4.23 |
| Output Diameter (in): | 1.188 in | Ratio: | 8.02:1 |
| Series Code: | HERA35 | Product Type: | RIGHT ANGLE |
| Output RPM: | 218.2 | Service Factor: | 1 |
| Product Line: | HERA | Input Diameter (in): | 0.626 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.23 |
| Housing Width (in): | 5.5 in | Reduction: | Double |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Mounting Type: | ES | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Nominal Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Center Distance (in): | 2.509 in |
| Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798805580 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

