Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 58.33 56C 1.188
Part #:0250-56440
Catalog #:HERA35ES 58.33 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Input HP: | 0.58 |
| Input Diameter (in): | 0.626 in | Output RPM: | 30 |
| Ratio: | 58.33:1 | Style: | ES |
| Service Factor: | 1 | Series Code: | HERA35 |
| Output Diameter (in): | 1.188 in | Product Type: | RIGHT ANGLE |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.58 |
| Housing Width (in): | 5.5 in | Reduction: | Double |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Mounting Type: | ES | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 1100 in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Nominal Ratio: | 60:1 |
| Gear Drive SIze: | HERA35 | Center Distance (in): | 2.509 in |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798805658 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

