Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 8.02 56C 1.250
Part #:0250-56441
Catalog #:HERA35ES 8.02 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.250 in | Ratio: | 8.02:1 |
| Input Diameter (in): | 0.626 in | Product Line: | HERA |
| Series Code: | HERA35 | Style: | ES |
| Input HP: | 4.23 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Output RPM: | 218.2 |
| Input HP @ 1750 RPM: | 4.23 | Input Style: | C-Face Quill |
| Reduction: | Double | Housing Length (in): | 7.19 in |
| Housing Height (in): | 5.75 in | Mounting Type: | ES |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in | Nominal Ratio: | 7.5:1 |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA35 |
| Output Torque Rating (in-lb): | 1100 in/lbs |
General Specifications
| UPC: | 662798805665 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

