Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 29.10 56C 1.250
Part #:0250-56445
Catalog #:HERA35ES 29.10 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 29.10:1 |
| Input Diameter (in): | 0.626 in | Output Diameter (in): | 1.250 in |
| Product Line: | HERA | Input HP: | 1.17 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Output RPM: | 60.1 | Style: | ES |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.17 |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Mounting Type: | ES | Housing Width (in): | 5.5 in |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 1100 in/lbs |
| Center Distance (in): | 2.509 in | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Housing Material: | Cast iron | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | HERA35 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662798805702 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

