Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 58.33 143TC .875
Part #:0250-56472
Catalog #:HERA35ES 58.33 143TC .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | .875 in | Input HP: | 0.58 |
| Input Diameter (in): | 0.876 in | Output RPM: | 30 |
| Product Line: | HERA | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Ratio: | 58.33:1 |
| Series Code: | HERA35 | Style: | ES |
| Input HP @ 1750 RPM: | 0.58 | Input Style: | C-Face Quill |
| Housing Length (in): | 7.19 in | Mounting Type: | ES |
| Housing Height (in): | 5.75 in | Housing Width (in): | 5.5 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Nominal Ratio: | 60:1 |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA35 |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
General Specifications
| UPC: | 662798805979 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

