Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 15.60 143TC 1.000
Part #:0250-56475
Catalog #:HERA35ES 15.60 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.18 | Service Factor: | 1 |
| Input Diameter (in): | 0.876 in | Product Type: | RIGHT ANGLE |
| Output RPM: | 112.2 | Output Diameter (in): | 1.000 in |
| Series Code: | HERA35 | Product Line: | HERA |
| Style: | ES | Ratio: | 15.60:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.18 |
| Mounting Type: | ES | Housing Length (in): | 7.19 in |
| Housing Height (in): | 5.75 in | Housing Width (in): | 5.5 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.509 in | Housing Material: | Cast iron |
| Output Torque Rating (in-lb): | 1100 in/lbs | Gear Drive SIze: | HERA35 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Nominal Ratio: | 15:1 |
General Specifications
| UPC: | 662798806013 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

