Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 19.93 143TC 1.000
Part #:0250-56476
Catalog #:HERA35ES 19.93 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Product Line: | HERA |
| Series Code: | HERA35 | Service Factor: | 1 |
| Output RPM: | 87.8 | Input HP: | 1.7 |
| Product Type: | RIGHT ANGLE | Output Diameter (in): | 1.000 in |
| Ratio: | 19.93:1 | Input Diameter (in): | 0.876 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.7 |
| Housing Width (in): | 5.5 in | Reduction: | Double |
| Mounting Type: | ES | Housing Length (in): | 7.19 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 20:1 |
| Housing Material: | Cast iron | Gear Drive SIze: | HERA35 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798806020 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

