Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 58.33 143TC 1.000
Part #:0250-56480
Catalog #:HERA35ES 58.33 143TC 1.000
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.876 in |
| Product Type: | RIGHT ANGLE | Input HP: | 0.58 |
| Output Diameter (in): | 1.000 in | Ratio: | 58.33:1 |
| Output RPM: | 30 | Product Line: | HERA |
| Style: | ES | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 0.58 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Housing Length (in): | 7.19 in |
| Housing Width (in): | 5.5 in | Housing Height (in): | 5.75 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Nominal Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.509 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Gear Drive SIze: | HERA35 | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798806068 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

