Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 11.42 143TC 1.125
Part #:0250-56482
Catalog #:HERA35ES 11.42 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.97 | Product Type: | RIGHT ANGLE |
| Ratio: | 11.42:1 | Style: | ES |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.876 in |
| Service Factor: | 1 | Output RPM: | 153.2 |
| Product Line: | HERA | Series Code: | HERA35 |
| Input HP @ 1750 RPM: | 2.97 | Input Style: | C-Face Quill |
| Housing Height (in): | 5.75 in | Housing Length (in): | 7.19 in |
| Mounting Type: | ES | Housing Width (in): | 5.5 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.509 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Nominal Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Gear Drive SIze: | HERA35 | Housing Material: | Cast iron |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798806082 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

