Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 29.10 143TC 1.125
Part #:0250-56485
Catalog #:HERA35ES 29.10 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.125 in | Input HP: | 1.17 |
| Ratio: | 29.10:1 | Service Factor: | 1 |
| Output RPM: | 60.1 | Product Type: | RIGHT ANGLE |
| Series Code: | HERA35 | Input Diameter (in): | 0.876 in |
| Style: | ES | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.17 |
| Reduction: | Double | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Mounting Type: | ES |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Gear Drive SIze: | HERA35 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Nominal Ratio: | 30:1 |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798806112 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

