Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 8.02 143TC 1.188
Part #:0250-56489
Catalog #:HERA35ES 8.02 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.876 in | Input HP: | 4.23 |
| Product Type: | RIGHT ANGLE | Series Code: | HERA35 |
| Service Factor: | 1 | Ratio: | 8.02:1 |
| Style: | ES | Product Line: | HERA |
| Output Diameter (in): | 1.188 in | Output RPM: | 218.2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.23 |
| Housing Width (in): | 5.5 in | Housing Height (in): | 5.75 in |
| Mounting Type: | ES | Reduction: | Double |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Nominal Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798806150 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

