Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 11.42 143TC 1.188
Part #:0250-56490
Catalog #:HERA35ES 11.42 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Service Factor: | 1 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Ratio: | 11.42:1 | Output Diameter (in): | 1.188 in |
| Input HP: | 2.97 | Input Diameter (in): | 0.876 in |
| Output RPM: | 153.2 | Series Code: | HERA35 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.97 |
| Housing Width (in): | 5.5 in | Housing Length (in): | 7.19 in |
| Mounting Type: | ES | Housing Height (in): | 5.75 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Nominal Ratio: | 10:1 | Gear Drive SIze: | HERA35 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798806167 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

