Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 19.93 143TC 1.438
Part #:0250-56508
Catalog #:HERA35ES 19.93 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Input HP: | 1.7 |
| Output RPM: | 87.8 | Product Type: | RIGHT ANGLE |
| Style: | ES | Service Factor: | 1 |
| Series Code: | HERA35 | Input Diameter (in): | 0.876 in |
| Ratio: | 19.93:1 | Product Line: | HERA |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.7 |
| Housing Width (in): | 5.5 in | Mounting Type: | ES |
| Housing Height (in): | 5.75 in | Housing Length (in): | 7.19 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Nominal Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 1100 in/lbs | Center Distance (in): | 2.509 in |
| Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798806341 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

