Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35ES 43.53 143TC 1.438
Part #:0250-56510
Catalog #:HERA35ES 43.53 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output RPM: | 40.2 |
| Input HP: | 0.78 | Style: | ES |
| Input Diameter (in): | 0.876 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Series Code: | HERA35 |
| Output Diameter (in): | 1.438 in | Ratio: | 43.53:1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.78 |
| Housing Length (in): | 7.19 in | Housing Width (in): | 5.5 in |
| Mounting Type: | ES | Housing Height (in): | 5.75 in |
| Reduction: | Double | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive SIze: | HERA35 |
| Housing Material: | Cast iron | Nominal Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Center Distance (in): | 2.509 in |
General Specifications
| UPC: | 662798806365 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

