Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 58.33 56C .875
Part #:0250-56528
Catalog #:HERA35PS 58.33 56C .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Input HP: | 0.58 |
| Ratio: | 58.33:1 | Product Line: | HERA |
| Style: | PS | Output Diameter (in): | .875 in |
| Output RPM: | 30 | Input Diameter (in): | 0.626 in |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 0.58 |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Reduction: | Double | Housing Width (in): | 5.5 in |
| Mounting Type: | PS | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Gear Drive SIze: | HERA35 |
| Housing Material: | Cast iron | Center Distance (in): | 2.509 in |
| Output Torque Rating (in-lb): | 1100 in/lbs | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Nominal Ratio: | 60:1 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
General Specifications
| UPC: | 662798806549 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

