Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 15.60 56C 1.188
Part #:0250-56547
Catalog #:HERA35PS 15.60 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Service Factor: | 1 |
| Input HP: | 2.18 | Style: | PS |
| Ratio: | 15.60:1 | Output Diameter (in): | 1.188 in |
| Output RPM: | 112.2 | Product Type: | RIGHT ANGLE |
| Input Diameter (in): | 0.626 in | Product Line: | HERA |
| Input HP @ 1750 RPM: | 2.18 | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Reduction: | Double |
| Housing Height (in): | 5.75 in | Housing Width (in): | 5.5 in |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Nominal Ratio: | 15:1 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Housing Material: | Cast iron | Center Distance (in): | 2.509 in |
| Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798806730 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

