Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 29.10 56C 1.250
Part #:0250-56557
Catalog #:HERA35PS 29.10 56C 1.250
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Style: | PS |
| Input Diameter (in): | 0.626 in | Output RPM: | 60.1 |
| Ratio: | 29.10:1 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Series Code: | HERA35 |
| Output Diameter (in): | 1.250 in | Input HP: | 1.17 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 1.17 |
| Reduction: | Double | Mounting Type: | PS |
| Housing Length (in): | 7.19 in | Housing Height (in): | 5.75 in |
| Housing Width (in): | 5.5 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Nominal Ratio: | 30:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1100 in/lbs |
| Gear Drive SIze: | HERA35 | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Center Distance (in): | 2.509 in | Housing Material: | Cast iron |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in |
General Specifications
| UPC: | 662798806839 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

