Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 19.93 56C 1.438
Part #:0250-56564
Catalog #:HERA35PS 19.93 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Product Line: | HERA |
| Product Type: | RIGHT ANGLE | Ratio: | 19.93:1 |
| Service Factor: | 1 | Series Code: | HERA35 |
| Input Diameter (in): | 0.626 in | Output RPM: | 87.8 |
| Style: | PS | Input HP: | 1.7 |
| Input HP @ 1750 RPM: | 1.7 | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Reduction: | Double |
| Housing Height (in): | 5.75 in | Housing Width (in): | 5.5 in |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Nominal Ratio: | 20:1 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.509 in |
| Housing Material: | Cast iron | Output Torque Rating (in-lb): | 1100 in/lbs |
| Gear Drive SIze: | HERA35 |
General Specifications
| UPC: | 662798806907 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

