Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 29.10 56C 1.438
Part #:0250-56565
Catalog #:HERA35PS 29.10 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA35 | Style: | PS |
| Service Factor: | 1 | Input Diameter (in): | 0.626 in |
| Output RPM: | 60.1 | Ratio: | 29.10:1 |
| Output Diameter (in): | 1.438 in | Input HP: | 1.17 |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 1.17 | Input Style: | C-Face Coupled |
| Housing Length (in): | 7.19 in | Mounting Type: | PS |
| Reduction: | Double | Housing Width (in): | 5.5 in |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 56C | Output Torque Rating (in-lb): | 1100 in/lbs |
| Center Distance (in): | 2.509 in | Nominal Ratio: | 30:1 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Gear Drive SIze: | HERA35 |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798806914 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

