Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 58.33 143TC .875
Part #:0250-56584
Catalog #:HERA35PS 58.33 143TC .875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 30 | Input Diameter (in): | 0.876 in |
| Style: | PS | Service Factor: | 1 |
| Ratio: | 58.33:1 | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Series Code: | HERA35 |
| Output Diameter (in): | .875 in | Input HP: | 0.58 |
| Input HP @ 1750 RPM: | 0.58 | Input Style: | C-Face Coupled |
| Mounting Type: | PS | Reduction: | Double |
| Housing Height (in): | 5.75 in | Housing Width (in): | 5.5 in |
| Housing Length (in): | 7.19 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Housing Material: | Cast iron |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Output Torque Rating (in-lb): | 1100 in/lbs |
| Nominal Ratio: | 60:1 | Gear Drive SIze: | HERA35 |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Center Distance (in): | 2.509 in |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798807102 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

