Hub City HERA Gear Reducer HERA Cast Iron Helical-Hypoid Reducer - HERA35PS 43.53 143TC 1.125
Part #:0250-56598
Catalog #:HERA35PS 43.53 143TC 1.125
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Cast iron housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Bronze bushing quill liner
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore HERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 43.53:1 | Output Diameter (in): | 1.125 in |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Product Line: | HERA | Series Code: | HERA35 |
| Input Diameter (in): | 0.876 in | Style: | PS |
| Input HP: | 0.78 | Output RPM: | 40.2 |
| Input Style: | C-Face Coupled | Input HP @ 1750 RPM: | 0.78 |
| Housing Width (in): | 5.5 in | Housing Length (in): | 7.19 in |
| Mounting Type: | PS | Reduction: | Double |
| Housing Height (in): | 5.75 in | Length Through Bore (in): | 5.5 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)7.19 x (H)5.75 x (W)5.5 in | Nominal Ratio: | 40:1 |
| Output Torque Range (in-lb): | 1000 to 2500 in lbs in/lbs | Gear Drive SIze: | HERA35 |
| Center Distance (in): | 2.509 in | Output Torque Rating (in-lb): | 1100 in/lbs |
| Housing Material: | Cast iron |
General Specifications
| UPC: | 662798807249 | Weight: | 30.00 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 11.00 IN |

